Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
16003/HR22Q2

Dimensions
d 17mm
D 35mm
B 8mm
d1 22.2mm
D1 29.8mm
r1min.0.4mm
Calculation data
Basic dynamic load ratingC 0.17kN
Basic static load ratingC0 0.13kN
Speed rating  1230r/min
Mass
Mass bearing  4.867g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo