Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
16006/HR11TN

Dimensions
d 30mm
D 55mm
B 9mm
d1 37.7mm
D1 47.3mm
r1min.0.4mm
Calculation data
Basic dynamic load ratingC 0.37kN
Basic static load ratingC0 0.24kN
Speed rating  900r/min
Mass
Mass bearing  26.2g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo