Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
16008/HR11QN

Dimensions
d 40mm
D 68mm
B 9mm
d1 49.4mm
D1 58.6mm
r1min.0.4mm
Calculation data
Basic dynamic load rating1)C 0.45kN
Basic static load rating1)C0 0.3kN
Speed rating2)  750r/min
Mass
Mass bearing  26.256g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo