Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
16009/HR22Q2

Dimensions
d 45mm
D 75mm
B 10mm
d1 55mm
D1 65mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.35kN
Basic static load ratingC0 0.265kN
Speed rating  570r/min
Mass
Mass bearing  24.371g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo