Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6000/HR11TN

Dimensions
d 10mm
D 26mm
B 8mm
d1 15.1mm
D1 21.4mm
r1min.0.4mm
Calculation data
Basic dynamic load rating1)C 0.13kN
Basic static load rating1)C0 0.09kN
Speed rating2)  1900r/min
Mass
Mass bearing  6.2g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo