Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6002/HR11QN

Dimensions
d 15mm
D 32mm
B 9mm
d1 20.6mm
D1 26.4mm
r1min.0.4mm
Calculation data
Basic dynamic load ratingC 0.2kN
Basic static load ratingC0 0.14kN
Speed rating  1500r/min
Mass
Mass bearing  6.409g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo