Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6003/HR22T2

Dimensions
d 17mm
D 35mm
B 10mm
d1 23.1mm
D1 28.9mm
r1min.0.4mm
Calculation data
Basic dynamic load ratingC 0.18kN
Basic static load ratingC0 0.135kN
Speed rating  1230r/min
Mass
Mass bearing  9g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo