Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6005/HR22T2

Dimensions
d 25mm
D 47mm
B 12mm
d1 32.2mm
D1 39.8mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.25kN
Basic static load ratingC0 0.19kN
Speed rating  920r/min
Mass
Mass bearing  19.3g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo