Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6006/HR22T2

Dimensions
d 30mm
D 55mm
B 13mm
d1 38.2mm
D1 46.8mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.295kN
Basic static load ratingC0 0.225kN
Speed rating  790r/min
Mass
Mass bearing  28.9g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo