Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6007/HR11TN

Dimensions
d 35mm
D 62mm
B 14mm
d1 43.7mm
D1 53.3mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.48kN
Basic static load ratingC0 0.32kN
Speed rating  800r/min
Mass
Mass bearing  47.4g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo