Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6011/HR22Q2

Dimensions
d 55mm
D 90mm
B 18mm
d1 66.3mm
D1 78.7mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.42kN
Basic static load ratingC0 0.32kN
Speed rating  480r/min
Mass
Mass bearing  59.634g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo