Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
6011/HR22T2

Dimensions
d 55mm
D 90mm
B 18mm
d1 66.3mm
D1 78.7mm
r1min.0.9mm
Calculation data
Basic dynamic load rating1)C 0.42kN
Basic static load rating1)C0 0.32kN
Speed rating2)  480r/min
Mass
Mass bearing  99.7g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo