Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
607/HR22Q2

Dimensions
d 7mm
D 19mm
B 6mm
d1 10.8mm
D1 15.9mm
r1min.0.4mm
Calculation data
Basic dynamic load ratingC 0.05kN
Basic static load ratingC0 0.04kN
Speed rating  2290r/min
Mass
Mass bearing  1.115g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo