Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6201/HR22T2

Dimensions
d 12mm
D 32mm
B 10mm
d1 18.2mm
D1 25.7mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.155kN
Basic static load ratingC0 0.12kN
Speed rating  1360r/min
Mass
Mass bearing  9.9g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo