Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6204/HR22Q2

Dimensions
d 20mm
D 47mm
B 14mm
d1 28.5mm
D1 38.5mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.295kN
Basic static load ratingC0 0.215kN
Speed rating  920r/min
Mass
Mass bearing  16.411g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo