Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6205/HR22T2

Dimensions
d 25mm
D 52mm
B 15mm
d1 34mm
D1 44mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.335kN
Basic static load ratingC0 0.255kN
Speed rating  840r/min
Mass
Mass bearing  32.5g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo