Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
6207/HR22Q2

Dimensions
d 35mm
D 72mm
B 17mm
d1 47mm
D1 60mm
r1min.0.9mm
Calculation data
Basic dynamic load rating1)C 0.435kN
Basic static load rating1)C0 0.33kN
Speed rating2)  620r/min
Mass
Mass bearing  45.176g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo