Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6209/HR11TN

Dimensions
d 45mm
D 85mm
B 19mm
d1 57.5mm
D1 72.35mm
r1min.1.9mm
Calculation data
Basic dynamic load ratingC 0.72kN
Basic static load ratingC0 0.47kN
Speed rating  580r/min
Mass
Mass bearing  138g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo