Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6209/HR22Q2

Dimensions
d 45mm
D 85mm
B 19mm
d1 57.5mm
D1 72.35mm
r1min.1.9mm
Calculation data
Basic dynamic load ratingC 0.505kN
Basic static load ratingC0 0.375kN
Speed rating  510r/min
Mass
Mass bearing  65.369g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo