Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
6210/HR22Q2

Dimensions
d 50mm
D 90mm
B 20mm
d1 62.5mm
D1 77.35mm
r1min.1.9mm
Calculation data
Basic dynamic load rating1)C 0.54kN
Basic static load rating1)C0 0.43kN
Speed rating2)  480r/min
Mass
Mass bearing  72.766g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo