Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
623/HR22T2

Dimensions
d 3mm
D 10mm
B 4mm
d1 5.6mm
D1 7.9mm
r1min.0.2mm
Calculation data
Basic dynamic load ratingC 0.03kN
Basic static load ratingC0 0.025kN
Speed rating  3960r/min
Mass
Mass bearing  0.3g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo