Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
625/HR11QN

Dimensions
d 5mm
D 16mm
B 5mm
d1 7.5mm
D1 12.5mm
r1min.0.4mm
Calculation data
Basic dynamic load ratingC 0.065kN
Basic static load ratingC0 0.045kN
Speed rating  3050r/min
Mass
Mass bearing  1.023g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo