Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
625/HR22T2

Dimensions
d 5mm
D 16mm
B 5mm
d1 7.5mm
D1 12.5mm
r1min.0.4mm
Calculation data
Basic dynamic load rating1)C 0.045kN
Basic static load rating1)C0 0.035kN
Speed rating2)  2680r/min
Mass
Mass bearing  1.3g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo