Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
627/HR11TN

Dimensions
d 7mm
D 22mm
B 7mm
d1 11.5mm
D1 17.9mm
r1min.0.4mm
Calculation data
Basic dynamic load ratingC 0.08kN
Basic static load ratingC0 0.055kN
Speed rating  2200r/min
Mass
Mass bearing  3.9g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo