Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
627/HR22Q2

Dimensions
d 7mm
D 22mm
B 7mm
d1 11.5mm
D1 17.9mm
r1min.0.4mm
Calculation data
Basic dynamic load rating1)C 0.055kN
Basic static load rating1)C0 0.045kN
Speed rating2)  1900r/min
Mass
Mass bearing  1.941g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo