Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6300/HR11TN

Dimensions
d 10mm
D 35mm
B 11mm
d1 18mm
D1 26.9mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.28kN
Basic static load ratingC0 0.19kN
Speed rating  1400r/min
Mass
Mass bearing  17.4g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo