Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6302/HR11QN

Dimensions
d 15mm
D 42mm
B 13mm
d1 23.7mm
D1 33.7mm
r1min.0.9mm
Calculation data
Basic dynamic load ratingC 0.37kN
Basic static load ratingC0 0.26kN
Speed rating  1200r/min
Mass
Mass bearing  17.493g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo