Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
6305/HR11QN

Dimensions
d 25mm
D 62mm
B 17mm
d1 37mm
D1 50mm
r1min.0.9mm
Calculation data
Basic dynamic load rating1)C 0.6kN
Basic static load rating1)C0 0.4kN
Speed rating2)  725r/min
Mass
Mass bearing  49.464g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo