Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
6306/HR11TN

Dimensions
d 30mm
D 72mm
B 19mm
d1 44.7mm
D1 59.2mm
r1min.1.4mm
Calculation data
Basic dynamic load rating1)C 0.7kN
Basic static load rating1)C0 0.46kN
Speed rating2)  675r/min
Mass
Mass bearing  113.8g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo