Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6307/HR11TN

Dimensions
d 35mm
D 80mm
B 21mm
d1 49.55mm
D1 65.35mm
r1min.1.4mm
Calculation data
Basic dynamic load ratingC 0.75kN
Basic static load ratingC0 0.49kN
Speed rating  600r/min
Mass
Mass bearing  153.8g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo