Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
6307/HR22T2

Dimensions
d 35mm
D 80mm
B 21mm
d1 49.55mm
D1 65.35mm
r1min.1.4mm
Calculation data
Basic dynamic load rating1)C 0.525kN
Basic static load rating1)C0 0.39kN
Speed rating2)  530r/min
Mass
Mass bearing  129.5g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo