Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
6308/HR11QN

Dimensions
d 40mm
D 90mm
B 23mm
d1 56.1mm
D1 73.75mm
r1min.1.9mm
Calculation data
Basic dynamic load ratingC 0.8kN
Basic static load ratingC0 0.52kN
Speed rating  575r/min
Mass
Mass bearing  130.66g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo