Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
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
6309/HR22Q2

Dimensions
d 45mm
D 100mm
B 25mm
d1 62.18mm
D1 82.65mm
r1min.1.9mm
Calculation data
Basic dynamic load rating1)C 0.63kN
Basic static load rating1)C0 0.43kN
Speed rating2)  440r/min
Mass
Mass bearing  135.47g

1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed

In addition to the information provided on this page, consider what is provided under Polymer ball bearings.

SKF logo