Polymer thrust ball bearings

PrintExport as PDF
  • (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Height:
    Exact :
     ≤ H ≤ 
    H =
Principal dimensionsBasic load ratingsLimiting speedDesignation
   dynamicstatic   
dDHCC0   
mmkNr/min 
        
25
52
18
0.9
0.72
350
51305 V/HR22Q2
 
25
42
11
0.77
0.625
375
51105 V/HR22T2
 
15
28
9
0.55
0.44
460
51102 V/HR22T2
 
15
28
9
0.625
0.5
500
51102 V/HR11Q1
 
40
60
13
0.975
0.78
345
51108 V/HR22T2
 
30
52
16
0.9
0.72
345
51206 V/HR22T2
 
30
47
11
0.835
0.67
370
51106 V/HR22Q2
 
40
60
13
1.11
0.89
375
51108 V/HR11Q1
 
20
40
14
0.75
0.6
420
51204 V/HR22Q2
 
17
35
12
0.75
0.6
480
51203 V/HR11Q1
 
10
26
11
0.26
0.21
600
51200 V/HR11Q1
 
10
26
11
0.23
0.185
550
51200 V/HR22T2
 
17
35
12
0.66
0.53
440
51203 V/HR22T2
 
25
42
11
0.88
0.71
410
51105 V/HR11Q1
 
45
65
14
1.04
0.835
330
51109 V/HR22Q2
 
35
62
18
0.96
0.765
335
51207 V/HR22Q2
 
10
24
9
0.22
0.175
550
51100 V/HR22Q2
 
30
52
16
1.02
0.82
375
51206 V/HR11T1
 
12
28
11
0.36
0.29
500
51201 V/HR22Q2
 
17
30
9
0.625
0.5
440
51103 V/HR22Q2
 
15
28
9
0.625
0.5
500
51102 V/HR11T1
 
40
60
13
1.11
0.89
375
51108 V/HR11T1
 
17
35
12
0.75
0.6
480
51203 V/HR11T1
 
20
40
14
0.86
0.69
460
51204 V/HR11Q1
 
45
65
14
1.04
0.835
330
51109 V/HR22T2
 
30
52
16
0.9
0.72
345
51206 V/HR22Q2
 
10
26
11
0.23
0.185
550
51200 V/HR22Q2
 
20
40
14
0.75
0.6
420
51204 V/HR22T2
 
25
52
18
0.9
0.72
350
51305 V/HR22T2
 
25
42
11
0.77
0.625
375
51105 V/HR22Q2
 
45
65
14
1.19
0.95
360
51109 V/HR11Q1
 
25
52
18
1.02
0.82
380
51305 V/HR11Q1
 
20
35
10
0.71
0.57
420
51104 V/HR22Q2
 
15
32
12
0.65
0.52
500
51202 V/HR11T1
 
35
52
12
1.01
0.81
390
51107 V/HR11T1
 
12
26
9
0.4
0.32
540
51101 V/HR11T1
 
30
60
21
0.94
0.755
330
51306 V/HR22Q2
 
17
30
9
0.71
0.57
480
51103 V/HR11Q1
 
17
30
9
0.625
0.5
440
51103 V/HR22T2
 
25
47
15
0.815
0.66
370
51205 V/HR22Q2
 
45
65
14
1.19
0.95
360
51109 V/HR11T1
 
35
62
18
1.09
0.87
365
51207 V/HR11T1
 
30
47
11
0.95
0.76
400
51106 V/HR11T1
 
20
40
14
0.86
0.69
460
51204 V/HR11T1
 
25
52
18
1.02
0.82
380
51305 V/HR11T1
 
35
52
12
1.01
0.81
390
51107 V/HR11Q1
 
20
35
10
0.81
0.65
460
51104 V/HR11Q1
 
15
32
12
0.65
0.52
500
51202 V/HR11Q1
 
25
47
15
0.815
0.66
370
51205 V/HR22T2
 
12
26
9
0.4
0.32
540
51101 V/HR11Q1
 
20
35
10
0.71
0.57
420
51104 V/HR22T2
 
15
32
12
0.57
0.46
460
51202 V/HR22T2
 
12
26
9
0.35
0.28
500
51101 V/HR22T2
 
30
60
21
0.94
0.755
330
51306 V/HR22T2
 
30
60
21
1.07
0.86
360
51306 V/HR11Q1
 
12
28
11
0.41
0.33
540
51201 V/HR11T1
 
17
30
9
0.71
0.57
480
51103 V/HR11T1
 
35
52
12
0.885
0.71
360
51107 V/HR22T2
 
10
24
9
0.25
0.2
600
51100 V/HR11T1
 
25
47
15
0.93
0.75
400
51205 V/HR11Q1
 
25
42
11
0.88
0.71
410
51105 V/HR11T1
 
15
28
9
0.55
0.44
460
51102 V/HR22Q2
 
30
47
11
0.95
0.76
400
51106 V/HR11Q1
 
40
60
13
0.975
0.78
345
51108 V/HR22Q2
 
30
47
11
0.835
0.67
370
51106 V/HR22T2
 
10
26
11
0.26
0.21
600
51200 V/HR11T1
 
35
62
18
0.96
0.765
335
51207 V/HR22T2
 
17
35
12
0.66
0.53
440
51203 V/HR22Q2
 
35
62
18
1.09
0.87
365
51207 V/HR11Q1
 
35
52
12
0.885
0.71
360
51107 V/HR22Q2
 
12
26
9
0.35
0.28
500
51101 V/HR22Q2
 
30
60
21
1.07
0.86
360
51306 V/HR11T1
 
25
47
15
0.93
0.75
400
51205 V/HR11T1
 
15
32
12
0.57
0.46
460
51202 V/HR22Q2
 
30
52
16
1.02
0.82
375
51206 V/HR11Q1
 
10
24
9
0.22
0.175
550
51100 V/HR22T2
 
10
24
9
0.25
0.2
600
51100 V/HR11Q1
 
12
28
11
0.36
0.29
500
51201 V/HR22T2
 
20
35
10
0.81
0.65
460
51104 V/HR11T1
 
12
28
11
0.41
0.33
540
51201 V/HR11Q1
 

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo