Sensor bearing units

SKF Motor Encoder Unit new generation - sensor bearing
SKF sensor bearing units are used to monitor accurately the status of rotating or linear components and are:
  • compact
  • robust and reliable
  • simple and ready-to-mount

Sensor-integrated solutions engineered by SKF have been well proven in a variety of industrial and automotive applications, such as electric motors, electric vehicles, road rollers, tractors, forklifts and conveyors. Typical uses include:

  • motor management
  • steering
  • speed and position sensing
  • measurement of angular position
For additional information about SKF sensor bearing units, contact your local SKF representative.

A new generation of SKF Motor Encoder Unit

SKF logo