SKF bushings
SKF manufactures bushings in various designs and from different materials. Therefore, SKF offers a wide assortment of bushings available from stock.
Bushings are suitable for rotating, oscillating and linear movements, whereas straight (cylindrical) bushings can accommodate radial loads only and flanged bushings can accommodate radial and axial loads in one direction.
Each combination of a bushing design and material has characteristic properties and makes a bushing particularly suitable for certain applications.
SKF logo