Designation system

PTFE composite thrust washers

Example:

PCMW 223801.5 E

where

PPlain bearing

C
Composite
M
Metric size

WThrust washer

223801.5

Dimensions [mm]:

  • 22 = bore diameter d
  • 38 = outside diameter D
  • 01.5 = height H
E
PTFE composite


POM composite thrust washers

Example:

PCMW 527802 M

where

PPlain bearing

C
Composite
M
Metric size

WThrust washer

527802

Dimensions [mm]:

  • 52 = bore diameter d
  • 78 = outside diameter D
  • 02 = height H
M
POM composite


SKF logo