Rod ends with a welding shank

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Diameter head:
    Exact :
     ≤ d2 ≤ 
    d2 =
    Width inner ring:
    Exact :
     ≤ B ≤ 
    B =
    Height shank end face - centre rod end eye:
    Exact :
     ≤ h2 ≤ 
    h2 =
    ► Popular item

For additional information about the meaning and limitations of the product data, refer to Rod ends and Principles for selection and application.

SKF logo