Bearing data

Dimension standardsBoundary dimensions: ISO 15

Tolerances

For additional information → Tolerances

Normal

d ≤ 300 mm
  • width tolerance at least 50% tighter than ISO standard (table 1)
  • P5 geometrical tolerances
d > 300 mm
  • P5 geometrical tolerances on request (designation suffix C08)

Values: ISO 492 (table 2, table 3, table 4 and table 5)

Internal clearance

For additional information → Internal clearance

Normal

Check availability of C2, C3, C4 or C5 clearance classes


Values: ISO 5753-1 Values are valid for unmounted bearings under zero measuring load, with no misalignment, no axial displacement between the inner and outer rings and the rollers centred.
Axial displacement of one bearing ring relative to the other reduces the radial internal clearance. Typical clearance window →diagram 1.

Permissible misalignment

0,5°

For misalignment > 0,5°, contact the SKF application engineering service.

Permissible axial displacement (fig. 1,fig. 2)

s1 max, s2 maxproduct table


The actual internal clearance can limit the possible axial displacement. Misalignment reduces the possible axial displacement. For details, refer to Verification of axial displacement.
Free space must be provided on both sides of the bearing (→Free space on both sides of the bearing).
SKF logo