Permissible speed

The permissible speed is the lower value of:
Higher speeds are possible with modified bearing designs or with additional heat dissipation from the application. For additional information, contact the SKF application engineering service.
SKF logo