Cylindrical roller thrust bearings

Cylindrical roller thrust bearing
SKF cylindrical roller thrust bearings are designed to accommodate heavy axial loads and impact loads. They must not be subjected to any radial load. The bearings are very stiff and require little axial space.

Bearing features

  • Separable design
    Shaft washer, housing washer, cylindrical roller and cage thrust assembly can be mounted separately.
  • Extended bearing service life
    To prevent stress peaks, the roller ends are relieved slightly to modify the line contact between the raceway and rollers.
SKF logo