Loads


Minimum load

For additional
information
Requisite minimum load

Fam = 0,0005 C0 + A

Perform calculations

Equivalent
dynamic
bearing load

For additional
information
Equivalent dynamic bearing load, P
P = Fa
Equivalent static bearing load

For additional
information
Equivalent static load
P0 = Fa

Symbols

Aminimum load factor (→ product table)
C0basic static load rating [kN] (→ product table)
Fa
axial load [kN]
Fam
minimum axial load [kN]
nrotational speed [r/min]
Pequivalent dynamic bearing load [kN]
P0equivalent static bearing load [kN]
SKF logo