Loads

Minimum load

For additional
information
Requisite minimum load
Frm = 0,02 C

Perform calculations
Equivalent dynamic bearing load

For additional
information
Equivalent dynamic bearing load, P
P = Fr
Equivalent static bearing load

For additional
information
Equivalent static load

P0 = Fr

SKF recommends applying a static safety factor
s0 ≥ 3, i.e. s0 = C0/P0 ≥ 3.

Symbols

Cbasic dynamic load rating [kN] (→ product table)
C0basic static load rating [kN] (→ product table)
Frradial load [kN]
Frm   minimum radial load [kN]
Pequivalent dynamic bearing load [kN]
P0equivalent static bearing load [kN]
s0
static safety factor
SKF logo