Designation system

The designations of most SKF rolling bearings follow a system that may consist of a basic designation with or without one or more prefixes and/or suffixes (→ Basic bearing designation system).
An example and the applicable options for needle roller and cage assemblies are given below.
Basic bearing designation system

Example

K 32x40x42 ZWTNwhereK 32x40x42 =
ZW =
TN =


  Prefixes (n.a.)


Basic designation (table 1)
KNeedle roller and cage assembly


Suffixes - Internal design
DDeviating or modified internal design with the same boundary dimensions.
Example: K 40x45x17 D
(Double split cage)
DSSingle split needle roller and cage assembly
ZWDouble row needle roller and cage assembly (double row cage)


Suffixes - External design (seals, snap ring groove, etc.) (n.a.)


Suffixes - Cage design
TNGlass fibre reinforced PA66 cage


Suffixes - Materials, heat treatment (n.a.)


Suffixes - Accuracy, clearance, preload, quiet running
/SORT..Tolerance grade of needle rollers of a needle roller and cage assembly, the numbers following identify the actual limits in μm, e.g. /SORT-2-4


Suffixes - Bearing sets, matched bearings (n.a.)


Suffixes - Stabilization (n.a.)


Suffixes - Lubrication (n.a.)


Suffixes - Other variants
VG052Single split PES (polyethersulfone) cage
SKF logo