Temperature limits

The permissible operating temperature for needle roller and cage assemblies can be limited by:
  • the dimensional stability of the rollers
  • the cages
  • the lubricant

Where temperatures outside the permissible range are expected, contact SKF.

Bearing rollers

SKF needle roller and cage assemblies are heat stabilized up to 120 °C (250 °F).

Cages

Steel cages can be used at the same operating temperatures as the bearing rollers. For temperature limits of polymer cages, refer to Cage materials.

Lubricants

For temperature limits of SKF greases, refer to SKF greases.
When using lubricants not supplied by SKF, temperature limits should be evaluated according to the SKF traffic light concept.
SKF logo