Needle roller bearings, needle rollers

PrintExport as PDF
  • Product table filter
    Outside diameter:
    Exact :
     ≤ Dw ≤ 
    Dw =
    Length:
    Exact :
     ≤ Lw ≤ 
    Lw =
Principal dimensionsDesignation
   
DwLw 
mm 
   
2.5
9.8
RN-2.5x9.8 BF/G2
3.5
17.8
RN-3.5x17.8 BF/G2
3
23.8
RN-3x23.8 BF/G2
2
13.8
RN-2x13.8 BF/G2
4
11.8
RN-4x11.8 BF/G2
2
17.8
RN-2x17.8 BF/G2
2
6.3
RN-2x6.3 BF/G2
2
7.8
RN-2x7.8 BF/G2
3.5
15.8
RN-3.5x15.8 BF/G2
3
15.8
RN-3x15.8 BF/G2
2
21.8
RN-2x21.8 BF/G2
5
25.8
RN-5x25.8 BF/G2
3
19.8
RN-3x19.8 BF/G2
2.5
7.8
RN-2.5x7.8 BF/G2
3.5
34.8
RN-3.5x34.8 BF/G2
4
27.8
RN-4x27.8 BF/G2
1.5
7.8
RN-1.5x7.8 BF/G2
2.5
23.8
RN-2.5x23.8 BF/G2
1.5
9.8
RN-1.5x9.8 BF/G2
2.5
17.8
RN-2.5x17.8 BF/G2
4
17.8
RN-4x17.8 BF/G2
2.5
19.8
RN-2.5x19.8 BF/G2
2
15.8
RN-2x15.8 BF/G2
3
9.8
RN-3x9.8 BF/G2
5
29.8
RN-5x29.8 BF/G2
1
7.8
RN-1x7.8 BF/G2
3.5
29.8
RN-3.5x29.8 BF/G2
3
13.8
RN-3x13.8 BF/G2
3
21.8
RN-3x21.8 BF/G2
4
21.8
RN-4x21.8 BF/G2
3.5
19.8
RN-3.5x19.8 BF/G2
2.5
11.8
RN-2.5x11.8 BF/G2
2
9.8
RN-2x9.8 BF/G2
1.5
6.8
RN-1.5x6.8 BF/G2
2
11.8
RN-2x11.8 BF/G2
4
25.8
RN-4x25.8 BF/G2
2
19.8
RN-2x19.8 BF/G2
5
27.8
RN-5x27.8 BF/G2
1.5
5.8
RN-1.5x5.8 BF/G2
6
17.8
RN-6x17.8 BF/G2
5
39.8
RN-5x39.8 BF/G2
3
11.8
RN-3x11.8 BF/G2
2.5
21.8
RN-2.5x21.8 BF/G2
1.5
11.8
RN-1.5x11.8 BF/G2
5
15.8
RN-5x15.8 BF/G2
3.5
11.8
RN-3.5x11.8 BF/G2
5
21.8
RN-5x21.8 BF/G2
3.5
21.8
RN-3.5x21.8 BF/G2
4
19.8
RN-4x19.8 BF/G2
5
19.8
RN-5x19.8 BF/G2
4
34.8
RN-4x34.8 BF/G2
4
39.8
RN-4x39.8 BF/G2
2.5
13.8
RN-2.5x13.8 BF/G2
4
15.8
RN-4x15.8 BF/G2
5
34.8
RN-5x34.8 BF/G2
4
29.8
RN-4x29.8 BF/G2
4
23.8
RN-4x23.8 BF/G2
1.5
13.8
RN-1.5x13.8 BF/G2
4
13.8
RN-4x13.8 BF/G2
3.5
13.8
RN-3.5x13.8 BF/G2
2.5
15.8
RN-2.5x15.8 BF/G2
5
23.8
RN-5x23.8 BF/G2
3
17.8
RN-3x17.8 BF/G2

For additional information about the meaning and limitations of the product data, refer to Needle roller bearing components and Principles of bearing selection and application.

SKF logo