Double row tapered roller bearings, TDI design

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Total bearing width over outer rings:
    Exact :
     ≤ T ≤ 
    T =
    Total bearing width over inner rings:
    Exact :
     ≤ B ≤ 
    B =
    SKF Explorer
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limit DesignationDesign variant/feature
    dynamicstatic    
dDTBCC0Pu   
mmkNkN   
          
520
660
140
140
2050
5700
425
 
BT2-8001/HA3
TDIS/N
558.8
736.6
196.85
196.85
4290
11600
815
 
331607 B
TDI/Y2
558.8
736.6
196.85
196.85
4290
11600
815
 
331607 A
TDI/GWIY2
305.033
560
200
200
1677
5300
430
 
332068
TDIS/N2Y
447.675
635
223.838
223.838
4400
11000
800
 
BT2B 332911 B/HB1
TDIT/Y2
303.212
495.3
263.525
263.525
4919
9800
750
 
BT2B 332685/HA1
TDIT/Y2
333.375
469.9
166.688
231.775
2642
5700
465
 
BT2B 332871/HA4
TDIE/Y2
519.113
736.6
258.762
258.762
6050
15600
1060
 
BT2B 332662/HB1
TDI/Y2
635
9999
304.8
304.8
6710
16600
1100
 
331555 B
TDIS/N1Y
800
1260
375
375
14700
33500
2000
 
BT2B 334032/HA4
TDI.1/Y2
420
620
200
200
2970
7200
560
 
BT2-8016/HA3
TDIS.2/N2
415.925
590.55
209.55
209.55
4175
9650
720
 
BT2B 328283/HA1
TDIT/Y2
489.026
634.873
152.4
152.4
2750
7350
540
 
BT2B 331848
TDI/Y2
682.625
965.2
338.138
338.138
9520
25000
1600
 
332129/HA4
TDI.1/Y2
408.4
546.1
150
125
1963
4750
375
 
BT2B 328466/HA1
TDI/Y2
500
730
280
280
6600
15600
1100
 
331676 A
TDI.1/Y2
240
480
220
200
3615
5500
465
 
BT2B 332931
TDI/WIY2
203.2
368.3
158.75
152.4
1985
3350
305
 
BT2B 332683/HA1
TDI/WIY2
501.65
711.2
250.825
250.825
5500
13700
965
 
331182 A
TDI/GWIY2
342.9
533.4
139.7
146.05
1373
4400
365
 
331713 A
TDI/WIY2
342.9
533.4
139.7
146.05
1373
4400
365
 
331713 B
TDI/GWIY2
519.113
736.6
258.762
258.762
6050
15600
1060
 
BT2B 332662 B/HB1
TDI/Y2
571.5
812.8
285.75
285.75
7210
18000
1200
 
BT2B 331854 C/HA1
TDI/Y2
305.07
500
220
220
1478
5200
425
 
BT2-8006/HA3VA901
TDIS.2/NV
300
440
105
105
1076
2040
180
 
332168
TDIS/NY
400
650
240
240
3910
8150
620
 
332167
TDIS/N2Y
510.13
800
285
285
5610
12700
900
 
332171
TDIS/NY
464
615
150
136
2160
5850
440
 
BT2-8215
TDI
447.675
635
223.838
223.838
4400
11000
800
 
BT2B 332911 C/HA1
TDIT/Y2
609.6
787.4
171.45
171.45
4020
10600
750
 
BT2B 331858/HA1
TDI/Y2
390
548
180
180
2550
5850
455
 
BT2B 334045/HA3
TDIS.2/N1
386
574
220
220
2967
6550
510
 
BT2-8010/HA3VA901
TDIS/NVY
522
690
180
160
2860
8300
600
 
BT2B 328359/HA1
TDI/Y2
520
715
180
180
2860
8300
600
 
BT2B 334041/HA3
TDIS.2/N2V
368.3
596.9
165.1
158.75
3080
5850
465
 
331905
TDI/GWIY2
406.4
566.1
150
150
1963
4750
375
 
BT2B 334024/HA3
TDIS.2/N1
320
500
185
185
2734
5200
425
 
BT2B 334152/HA3
TDIS.2/N
406.4
546.1
164.275
164.275
1973
4250
345
 
BT2B 334085 A/HA1VA928
TDIS.2/N1V
939.8
1333.5
463.55
463.55
17600
49000
2750
 
331350
TDI.1/GWIY2
690
980
355
355
9520
25000
1600
 
BT2-8164/HA4
TDI/Y2
408.4
546.1
152
160
1603
3450
285
 
BT2B 334068/HA1VA901
TDIS.2/N1V
660.4
812.8
176.212
176.212
3580
11200
765
 
331198
TDI/GWIY2
609.6
820
171.45
171.45
4020
10600
750
 
BT2B 332424/HA3
TDI/GWIY2
445
620
160
160
2120
5100
400
 
BT2B 334069/HA3
TDIS/NY
863.6
1130.3
323.85
323.85
10600
31000
1860
 
331590
TDI.1/Y2
305.07
500
200
200
2734
5200
425
 
332169 AA
TDIS/NY
346.075
488.95
104.775
95.25
675
2750
228
 
BT2B 332913/HB1
TDI/Y2
409.575
546.1
161.925
161.925
2669
6550
500
 
331714 B
TDI/GWIY2
460
680
180
180
3140
6950
530
 
BT2B 334030/HA1
TDIS.2/N1
400
650
240
240
3910
8150
620
 
BT2B 332167 C/HA3
TDIS/N2
464
615.95
150
136
2160
5850
440
 
BT2B 328361/HA1
TDI/Y2
430
535
84
84
1080
3000
240
 
BT2B 334013/HA1
TDI/Y2
385.762
514.35
152.4
152.4
2290
6000
465
 
BT2B 328035/HA1
TDI/GWIY2
305.07
560
199.237
199.237
3102
5300
430
 
331617
TDIS/N2Y
406.4
546.1
164.275
164.275
1973
4250
345
 
BT2B 334085/HA1VA901
TDIS.2/N1V
450
595
178
178
3169
8150
610
 
BT2B 328523/HA1
TDI/WIY2
800
1100
300
300
7650
21600
1340
 
332394
TDIS.1/NY
482.6
733.425
190
190
2860
8300
600
 
BT2-8142/HA3
TDIS/NY
305.07
500
200
200
2734
5200
425
 
332169 A
TDIS/N
519.112
736.6
258.762
258.762
6050
15600
1080
 
BT2B 334009/HB1
TDIT/Y2
501.65
711.2
250.825
250.825
5500
13700
965
 
331182
TDI/GWIY2
360
560
160
160
2556
4650
390
 
BT2-8000/HA3
TDIS/N
346.075
488.95
174.625
174.625
2835
6300
510
 
BT2B 328410 C/HA1
TDIT/Y2
571.5
812.8
285.75
285.75
7210
18000
1200
 
BT2B 331476 AG/HA1
TDI/GWIY2
384.175
546.1
193.675
193.675
3724
8300
640
 
BT2B 328580/HA1
TDIT/Y2
460
680
180
180
3140
6950
530
 
BT2B 328876/HA1
TDIS/N2Y
254
438.15
165.1
165.1
2685
4250
365
 
BT2B 332536/HA1
TDI/WIY2
571.5
812.8
285.75
285.75
7210
18000
1200
 
BT2B 331854/HA1
TDI/Y2
380
560
200
200
1617
6550
520
 
BT2-8009/HA3
TDIS/NY
482
640
160
160
1760
5200
390
 
BT2B 334112/HA3
TDIS.2/N
360
680
330
300
7210
13400
980
 
331729
TDI
480
660
150
150
1760
5200
390
 
BT2B 334100/HA3
TDIS.2/N
384.175
546.1
193.675
193.675
3724
8300
640
 
331158 A
TDI/GWIY2
440
615.95
220
220
2120
5100
400
 
BT2-8013/HA3VA901
TDIS.2/NV
415.925
590.55
209.55
209.55
4175
9650
720
 
331445
TDI/GWIY2
320
515
160
160
2381
4400
365
 
BT2-8017/HA3
TDIS.2/N2
447.675
635
223.838
223.838
4400
11000
800
 
331562
TDI/GWIY2
390
615.95
220
220
2750
6550
510
 
BT2-8014/HA3VA901
TDIS.2/N1V
510
733.5
200.025
200.025
3580
8500
630
 
617670
TDIS/N1Y
650
1030
270
270
8800
18300
1250
 
BT2B 328306/HA4
TDI.1/Y2
390
570
200
200
2967
6550
510
 
BT2B 328896/HA3
TDIS/NY
368.3
523.875
185.738
185.738
3380
7500
585
 
BT2B 331836
TDI/Y2
384.175
546.1
193.675
193.675
3724
8300
640
 
BT2B 331837
TDI/Y2
300.038
422.275
150.812
150.812
2177
4750
400
 
331951
TDI/GWIY2
580
830
280
280
6820
16600
1120
 
331677
TDI.1/Y2
317.5
422.275
128.588
128.588
1785
4150
345
 
BT2B 328699 G/HA1
TDI/GWIY2
305.033
560
199.263
200
1677
5300
430
 
BT2B 334087/HA3
TDIS/N2Y
491
634.873
148
128
1900
5300
405
 
BT2B 328381/HA1
TDI/Y2
333.375
469.9
166.688
166.688
2642
5700
465
 
BT2B 328695 A/HA1
TDIT/Y2
536.575
761.873
269.875
269.875
6270
16000
1100
 
331682
TDI/GWIY2
482
640
160
160
1720
4250
340
 
BT2B 334111/HA3VA901
TDIS.2/NV
343.052
457.098
122.238
122.238
1610
3400
280
 
332240 A
TDI/GWIY2
390
546.1
141.288
141.288
2339
5100
405
 
BT2B 328705/HA1
TDI/Y2
390
590
200
200
2967
6550
510
 
BT2B 328934/HA3
TDIS.2/N
901.7
1295.4
450.85
438.15
16800
43000
2500
 
331306
TDI.1/GWIY2
406.4
546.1
138.113
138.113
2200
5100
405
 
BT2B 331840 G/HA1C150
TDI/GWIY2
368.3
523.875
185.738
185.738
3380
7500
585
 
BT2B 332468 A/HA1
TDIT/Y2
445
620
180
180
2120
5100
400
 
BT2B 334113/HA3VA901
TDIS.2/NV
346.075
488.95
174.625
174.625
2835
6300
510
 
331527 C
TDI/WIY2
390
570
220
220
2967
6550
510
 
BT2-8011/HA3VA901
TDIS.2/NV
560
820
242
242
5010
11400
815
 
BT2B 332626/HA7
TDI.1/Y2
406.4
546.1
138.113
138.113
2339
5100
405
 
BT2B 331840 C/HA1
TDI/WIY2
305.07
524
200
200
2734
5200
425
 
BT2B 334110/HA3
TDIS.2/N
682.625
965.2
338.138
338.138
9520
25000
1600
 
332129 A/HA4
TDI.1/WIY2
408.4
546.1
120
98
1603
3450
285
 
BT2B 328874/HA1
TDI/Y2
501.65
673.1
184.15
184.15
3910
9650
720
 
BT2B 332547/HA1
TDI/GWIY2

SKF logo