Double row tapered roller bearings, TDO design

PrintExport as PDF
  • Product table filter
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Total bearing width over inner rings:
    Exact :
     ≤ T ≤ 
    T =
    Total bearing width over outer rings:
    Exact :
     ≤ C ≤ 
    C =
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limit DesignationDesign variant/feature
    dynamicstatic    
dDTCCC0Pu   
mmkNkN   
          
914.4
1066.8
139.7
101.6
2600
8000
520
 
BT2B 332501/HA5
TDO.1/D
330.2
482.6
177.8
127
1293
5000
415
 
BT2B 332845/HA2
TDO/D
812.8
1016
190.5
146.05
3580
10200
680
 
331291 B
TDO.1/D
498.475
634.873
177.8
142.875
2750
7350
540
 
331605 B
TDO/XDC
415.925
590.55
244.475
193.675
4175
9650
720
 
331656
TDO/XDC
774.962
1016
266.7
209.55
6440
17000
1100
 
BT2B 332625
TDO/D
479.425
679.45
276.225
222.25
5010
12700
915
 
331657
TDO/XDC
1562.1
1806.575
279.4
196.85
7210
28000
1500
 
BT2B 328310/HA4
TDO.1/D
447.675
635
257.175
206.375
4400
11000
800
 
BT2B 332176 A
TDO/XDC
260
480
284
220
4330
7350
600
 
BT2B 328130
TDO
254
422.275
178.592
139.7
2393
4050
355
 
BT2B 331782
TDO/D
812.8
1066.8
190.5
146.05
3580
10200
680
 
BT2B 328371/HA6
TDO.1
1120
1480
400
296
13400
38000
2120
 
BT2B 332756/HA5
TDO.1/D
914.4
1066.8
139.7
101.6
2600
8000
520
 
BT2B 332501 A/HA4
TDO.1/D3C
384.175
546.1
222.25
177.8
3724
8300
640
 
331197 A
TDO/D
254
422.275
173.038
128.66
2393
4050
355
 
BT2B 328615
TDO/D
602.945
787.4
206.375
158.75
4020
10600
750
 
331576 B
TDO/D
711.2
914.4
190.5
139.7
3800
9650
670
 
BT2B 328028/HA1
TDO/D
155
200
66
54
312
620
60
 
BT2B 328957
TDO/D
400.051
540
170
135
2600
6300
490
 
BT2-8143/HA1
TDO/D
3811
4216.4
419.1
274.7
19400
108000
4400
 
BT2B 334004
TDOS.1
685.8
876.3
200.025
152.4
3910
11000
750
 
331290
TDO/D
609.6
812.8
190.5
146.05
3580
8800
640
 
614609
TDO.1/DC
1160
1540
400
290
14200
38000
2160
 
BT2B 332780/HA5
TDO.1/D
1250
1500
250
190
7370
22400
1320
 
BT2B 328339/HA4
TDO.1/D
635
990.6
339.725
212.725
8090
16000
1060
 
BT2B 332493/HA4
TDOS.1/D3
2616.2
3048
381
209.55
12300
53000
2450
 
BT2-8020
TDOS.1
260
440
144
128
1994
3450
305
 
617479 B
TDO/XDC
368.249
523.875
214.312
169.862
3380
7500
585
 
BT2B 332603/HA1
TDO/D
863.6
1371.6
469.9
285.75
14700
32000
1930
 
BT2B 332494/HA5
TDO.1/D
355.6
501.65
155.575
107.95
1976
4250
345
 
BT2B 332506/HA2
TDO/D
317.5
447.675
180.975
146.05
2521
5400
440
 
BT2B 332516 A/HA1
TDO/XDC
371.475
501.65
155.575
107.95
1976
4250
345
 
331606 A
TDO/XDC
558.8
736.6
225.425
177.8
4290
11600
815
 
331640 A
TDO/DC
380
660
380
310
7650
16000
1120
 
BT2B 332823/HA1
TDO/D
609.6
787.4
206.375
158.75
4020
10600
750
 
BT2B 332448
TDO/DC
571.5
812.8
333.375
263.525
6440
16000
1080
 
BT2B 332447
TDO.1/DC
536.575
761.873
311.15
247.65
6270
16000
1100
 
BT2B 332446
TDO/DC
260.35
422.275
178.592
139.7
2240
4050
355
 
BT2B 328187/HA2
TDO/D
774.7
965.2
187.325
133.35
3580
9800
670
 
BT2B 332764
TDO
1320.8
1727.2
412.75
254.08
14000
40500
2240
 
BT2B 332495/HA5
TDOS.1/D
3378.2
3835.4
393.7
203.2
15100
63000
2800
 
BT2-8019
TDOS.1
431.8
571.5
155.575
111.125
1145
5100
405
 
BT2B 332604/HA1
TDO/D
355.6
444.5
136.525
111.125
1353
3650
300
 
BT2B 332505/HA2
TDO/XDC
723.9
914.4
187.325
139.7
3800
9650
670
 
331554 A
TDO/D3
101.6
146.05
49.212
38.94
267
375
40.5
 
BT2B 332767 A
TDO/D
939.8
1270
457.2
317.5
9680
29000
1700
 
BT2B 328304/HA4
TDO.1/D3
228.6
488.95
254
152.4
3143
4500
390
 
331945
TDO/D
501.65
711.2
292.1
231.775
5500
13700
980
 
BT2B 332605 A/HA1
TDO/XDC
762
965.2
187.325
133.35
3580
9800
670
 
331780 A
TDO/D
609.6
820
206.375
158.75
4020
10600
750
 
331500
TDO/D
2184.4
2527.3
304.8
165.1
9350
37500
1900
 
BT2B 332673/HA4
TDOS.1
508
838.2
304.8
222.25
6440
14000
980
 
614995
TDO.1/D
346.075
488.95
200.025
158.75
2835
6300
510
 
331981
TDO/D
368.3
596.9
203.2
133.35
3270
5850
465
 
BT2B 332754
TDO/XDC
360
480
160
128
2211
5000
405
 
BT2B 332831
TDO/D
1778
2159
393.7
266.7
15400
53000
2700
 
BT2B 332496/HA4
TDOS.1/D3
340
460
160
128
2196
4900
400
 
BT2B 332830
TDO/D
380
520
148
112
2289
4500
365
 
BT2B 328020
TDO/D
520.7
736.6
186.502
114.3
3030
6700
500
 
BT2B 332761
TDO/C
342.9
533.4
174.625
123.825
2540
4400
365
 
BT2B 332802 A
TDO/D
723.9
914.4
187.325
139.7
3800
9650
670
 
BT2B 331554 B/HA1
TDO/D3
300
500
203
152
2992
5100
425
 
BT2B 328383/HA1
TDO/D2
300.038
422.275
174.625
136.525
2177
4750
400
 
BT2B 332504/HA2
TDO/XDC
406.4
539.75
142.875
101.6
1817
4400
345
 
BT2B 328389
TDO/XDC
333.375
469.9
190.5
152.4
2642
5700
465
 
331775 B
TDO/XDC
431.8
571.5
192.088
146.05
2847
6950
530
 
BT2B 332237 A/HA1
TDO/XDC
2133.6
2819.4
742
457.2
34700
108000
5000
 
BT2B 332497/HA4
TDOS.1/D3

SKF logo