Tapered roller bearings, single row, matched in tandem

PrintExport as PDF
  • Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Total bearing width:
    Exact :
     ≤ T ≤ 
    T =

For additional information about the meaning and limitations of the product data, refer to Single row tapered roller bearings and Principles of bearing selection and application.

SKF logo