Bearing data


Metric bearingsSingle direction inch bearings
Dimension
standards
Boundary dimensions: ISO 104 (where standardized)Boundary dimensions: ANSI/AFBMA Std. 23.2
Tolerances

For additional
information
Tolerances
For most single and double direction tapered roller thrust bearings:
  • bore and outer diameter values: ISO 199 (table 1)
  • geometrical tolerances and tolerances for the bearing height are different → available on request for each particular bearing 
ANSI/AFBMA Std. 23.2
Screw-down bearings → available on request for each particular bearing
SKF logo